Schneider-Electric
 
VW3A5106 picture- scope
VW3A5106
motor choke, Altivar, for variable speed drive, 481A, IP00
Schneider Electric
Characteristics
Main
Product or component type Motor choke
Range compatibility Altivar 61
Altivar 71
Altivar Process ATV600
Altivar 61Q
Altivar Process ATV900
Altivar 71Q
Product specific application Output filter
[In] rated current 481 A
Product compatibility ATV61HC16N4
ATV61HC22N4
ATV61HC31Y
ATV61HC40Y
ATV61HD90M3X
ATV61QC20N4
ATV61QC25N4
ATV61QC25Y
ATV61QC31Y
ATV71HC16N4
ATV71HC20N4
ATV71HC25N4
ATV71HC25Y
ATV71HC31Y
ATV71QC16N4
ATV71QC20N4
ATV71QC20Y
ATV71QC25Y
ATV630 variable speed drive wall mount - 220 kW, 380...480 V
ATV930 variable speed drive wall mount - 220 kW, 380...480 V
Nedded quantity 3
Electrical connection Tag connector 2 x M12
Complementary
Maximum motor cable length 250 m shielded cable P motor 90 kW at 200...240 V
300 m unshielded cable P motor 90 kW at 200...240 V
250 m shielded cable P motor 160…220 kW at 380...480 V 1
300 m unshielded cable P motor 160…220 kW at 380...480 V 1
150 m shielded cable P motor 250…400 kW at 500...690 V 1
250 m unshielded cable P motor 250…400 kW at 500...690 V 1
250 m shielded cable P motor 250…400 kW at 500...690 V 2
400 m unshielded cable P motor 250…400 kW at 500...690 V 2
Dv/dt 500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
Thermal losses 530 W
Maximum drive output frequency 100 Hz
Ambient air temperature for operation -10…50 °C
Net weight 58 kg
Environment
IP degree of protection IP20 (with kits VW3A9612,613)
IP00
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 58.000 cm
Package 1 Width 60.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 31.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months