Schneider-Electric
 
VW3A5107 picture- scope
VW3A5107
motor choke, Altivar, for variable speed drive, 759A, IP00
Schneider Electric
Characteristics
Main
Product or component type Motor choke
Range compatibility Altivar 71
Altivar Process ATV900
Altivar 61Q
Altivar 61
Altivar 71Q
Altivar Process ATV600
Product specific application Output filter
[In] rated current 759 A
Product compatibility ATV71HC25N4
ATV61HC25N4
ATV61HC31N4
ATV61HC40N4
ATV61HC50Y
ATV61HC63Y
ATV61QC31N4
ATV61QC40N4
ATV61QC40Y
ATV61QC50Y
ATV71HC28N4
ATV71HC31N4
ATV71HC40N4
ATV71HC40Y
ATV71HC50Y
ATV71QC25N4
ATV71QC31N4
ATV71QC31Y
ATV71QC40Y
ATV630 variable speed drive wall mount - 250 kW, 380...480 V
ATV630 variable speed drive wall mount - 315 kW, 380...480 V
ATV930 variable speed drive wall mount - 250 kW, 380...480 V
ATV930 variable speed drive wall mount - 315 kW, 380...480 V
Nedded quantity 3
Electrical connection Tag connector 2 x M12
Complementary
Maximum motor cable length 200 m shielded cable P motor 250…355 kW at 380...480 V 1
250 m unshielded cable P motor 250…355 kW at 380...480 V 1
150 m shielded cable P motor 400…630 kW at 500...690 V 1
250 m unshielded cable P motor 400…630 kW at 500...690 V 1
250 m shielded cable P motor 400…630 kW at 500...690 V 2
400 m unshielded cable P motor 400…630 kW at 500...690 V 2
Dv/dt 500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
Thermal losses 598 W
Maximum drive output frequency 100 Hz
Ambient air temperature for operation -10…50 °C
Net weight 93 kg
Environment
IP degree of protection IP20 (with kits VW3A9612,613)
IP00
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 75.000 cm
Package 1 Width 60.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 100.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months