Schneider-Electric
 
VW3A5108 picture- scope
VW3A5108
motor choke, Altivar, for variable speed drive, 1188A, IP00
Schneider Electric
Characteristics
Main
Product or component type Motor choke
Range compatibility Altivar 61Q
Altivar 61
Altivar 71Q
Altivar 71
Product specific application Output filter
[In] rated current 1188 A
Product compatibility ATV61HC40N4
ATV71HC40N4
ATV61HC50N4
ATV61HC63N4
ATV61HC80Y
ATV61QC50N4
ATV61QC63N4
ATV61QC63Y
ATV61QC80Y
ATV71HC50N4
ATV71HC63Y
ATV71QC40N4
ATV71QC50N4
ATV71QC50Y
ATV71QC63Y
Nedded quantity 3
Electrical connection Tag connector 3 x M12
Complementary
Maximum motor cable length 250 m shielded cable P motor 400…630 kW at 380...480 V 1
300 m unshielded cable P motor 400…630 kW at 380...480 V 1
150 m shielded cable P motor 630…800 kW at 500...690 V 1
250 m unshielded cable P motor 630…800 kW at 500...690 V 1
250 m shielded cable P motor 630…800 kW at 500...690 V 2
400 m unshielded cable P motor 630…800 kW at 500...690 V 2
Dv/dt 500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
Thermal losses 682 W
Maximum drive output frequency 100 Hz
Ambient air temperature for operation -10…50 °C
Net weight 120 kg
Environment
IP degree of protection IP20 (with kits VW3A9612,613)
IP00
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.500 cm
Package 1 Width 57.000 cm
Package 1 Length 75.000 cm
Package 1 Weight 101.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months