Schneider-Electric
 
VW3A5209 picture- scope
VW3A5209
sinus filter - 400 A - for Altivar variable speed drive
Schneider Electric
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 61Q
Altivar 71Q
Altivar 61
Altivar Process ATV900
Altivar 71
Altivar Process ATV600
Product specific application Output filter
[In] rated current 400 A
Thermal losses 1900 W at 100 Hz
Product compatibility ATV61HC22N4
ATV61QC20N4
ATV61QC25N4
ATV71HC20N4
ATV71HC25N4
ATV71QC20N4
ATV71QC25N4
ATV630 variable speed drive wall mount - 220 kW, 380...480 V
ATV930 variable speed drive wall mount - 220 kW, 380...480 V
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 500 V AC
Complementary
Electrical connection Bare wires diameter: 11 mm
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 190 kg
Environment
IP degree of protection IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.0 cm
Package 1 Width 39.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 168.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months