Schneider-Electric
 
VW3A5212 picture- scope
VW3A5212
sinus filter - 240 A - for Altivar variable speed drive
Schneider Electric
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 61
Altivar 71
Product specific application Output filter
[In] rated current 240 A
Thermal losses 1500 W at 100 Hz
Product compatibility ATV61HC11Y
ATV61HC13Y
ATV61HC16Y
ATV61HC20Y
ATV71HC11Y
ATV71HC13Y
ATV71HC16Y
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 690 V AC
Complementary
Electrical connection Bare wires diameter: 11 mm
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 210 kg
Environment
IP degree of protection IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 65.0 cm
Package 1 Width 50.0 cm
Package 1 Length 100.0 cm
Package 1 Weight 230.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No