Schneider-Electric
 
VW3A5215 picture- scope
VW3A5215
Sinus filter - 13 A - for Altivar Process variable speed drives
Schneider Electric
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Product specific application Output filter
[In] rated current 13 A
Thermal losses 170 W, 115 °C
Product compatibility ATV630 variable speed drive wall mount - 2.2 kW, 500...690 V three phase
ATV630 variable speed drive wall mount - 3 kW, 500...690 V three phase
ATV630 variable speed drive wall mount - 4 kW, 500...690 V three phase
ATV630 variable speed drive wall mount - 5.5 kW, 500...690 V three phase
ATV630 variable speed drive wall mount - 7.5 kW, 500...690 V three phase
ATV930 variable speed drive wall mount - 2.2 kW, 500...690 V three phase
ATV930 variable speed drive wall mount - 3 kW, 500...690 V three phase
ATV930 variable speed drive wall mount - 4 kW, 500...690 V three phase
ATV930 variable speed drive wall mount - 5.5 kW, 500...690 V three phase
ATV930 variable speed drive wall mount - 7.5 kW, 500...690 V three phase
ATV630 variable speed drive wall mount, 3 hp, 600 V three phase
ATV630 variable speed drive wall mount, 5 hp, 600 V three phase
ATV630 variable speed drive wall mount, 7.5 hp, 600 V three phase
ATV630 variable speed drive wall mount, 10 hp, 600 V three phase
ATV930 variable speed drive wall mount, 3 hp, 600 V three phase
ATV930 variable speed drive wall mount, 5 hp, 600 V three phase
ATV930 variable speed drive wall mount, 7.5 hp, 600 V three phase
ATV930 variable speed drive wall mount, 10 hp, 600 V three phase
Switching frequency 2 kHz
Maximum output frequency 70 Hz
Maximum permissible voltage 690 V AC
Complementary
Electrical connection Terminal
Max current 1.5 x nominal current (duration = 60 s)
Net weight 13.5 kg
Environment
IP degree of protection IP00
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation -10…45 °C
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Standards UL 508
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.0 cm
Package 1 Width 27.2 cm
Package 1 Length 47.2 cm
Package 1 Weight 21.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No