Schneider-Electric
 
VW3A5304 picture- scope
VW3A5304
output dv dt filter, Altivar, for variable speed drive, 5.5 to 22kW, 50A, IP20
Schneider Electric
Characteristics
Main
Product or component type Dv/dt filter
Range compatibility Altivar Process ATV900
Altivar Process ATV600
Easy Altivar 610
Altivar Machine ATV340
Product specific application Output filter
[In] rated current 50 A
Product compatibility ATV630 variable speed drive wall mount - 11 kW, 200...240 V
ATV630 variable speed drive wall mount - 15 kW, 380...480 V
ATV630 variable speed drive wall mount - 18.5 kW, 380...480 V
ATV630 variable speed drive wall mount - 22 kW, 380...480 V
ATV650 variable speed drive wall mount - 15 kW, 380...480 V
ATV650 variable speed drive wall mount - 18.5 kW, 380...480 V
ATV650 variable speed drive wall mount - 22 kW, 380...480 V
ATV610 variable speed drive - 18.5 kW, 380...415 V
ATV610 variable speed drive - 22 kW, 380...415 V
ATV630 variable speed drive wall mount - 5.5 kW, 200...240 V
ATV630 variable speed drive wall mount - 7.5 kW, 200...240 V
ATV930 variable speed drive wall mount - 11 kW, 200...240 V
ATV930 variable speed drive wall mount - 15 kW, 380...480 V
ATV930 variable speed drive wall mount - 18.5 kW, 380...480 V
ATV930 variable speed drive wall mount - 22 kW, 380...480 V
ATV950 variable speed drive wall mount - 15 kW, 380...480 V
ATV950 variable speed drive wall mount - 18.5 kW, 380...480 V
ATV950 variable speed drive wall mount - 22 kW, 380...480 V
Nedded quantity 1
Electrical connection Terminal block, connection capacity: 16 mm² / AWG 6
Complementary
Maximum motor cable length 500 m unshielded cable
300 m shielded cable
Dv/dt 3000 V/µs max at 200...240 V
3000 V/µs max at 380...480 V
Thermal losses 65 W at 4 kHz
Maximum drive output frequency 100 Hz
Ambient air temperature for operation -10…50 °C (without current derating)
50…60 °C (with current derating 1.5 % per °C)
Operating altitude 0...1000 m without current derating
1000...4000 m with current derating 1 % per 100 m
Width 300 mm
Height 560 mm
Depth 245 mm
Net weight 18 kg
Environment
IP degree of protection IP20
IP21 (with kit VW3A53903)
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 38.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 25.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months