Schneider-Electric
 
VW3A5307 picture- scope
VW3A5307
output dv dt filter, Altivar, for variable speed drive, 55 to 160kW, 305A, IP00
Schneider Electric
Characteristics
Main
Product or component type Dv/dt filter
Range compatibility Easy Altivar 610
Altivar Process ATV900
Altivar Process ATV600
Product specific application Output filter
[In] rated current 305 A
Product compatibility ATV630 variable speed drive wall mount - 110 kW, 380...480 V
ATV630 variable speed drive wall mount - 132 kW, 380...480 V
ATV630 variable speed drive wall mount - 160 kW, 380...480 V
ATV630 variable speed drive wall mount - 55 kW, 200...240 V
ATV630 variable speed drive wall mount - 75 kW, 200...240 V
ATV610 variable speed drive - 110 kW, 380...415 V
ATV610 variable speed drive - 132 kW, 380...415 V
ATV610 variable speed drive - 160 kW, 380...415 V
ATV930 variable speed drive wall mount - 110 kW, 380...480 V
ATV930 variable speed drive wall mount - 132 kW, 380...480 V
ATV930 variable speed drive wall mount - 160 kW, 380...480 V
ATV930 variable speed drive wall mount - 55 kW, 200...240 V
ATV930 variable speed drive wall mount - 75 kW, 200...240 V
Nedded quantity 1
Electrical connection Copper bar M10, connection capacity: 300 mm² / 500 kcmil
Complementary
Maximum motor cable length 500 m unshielded cable
300 m shielded cable
Dv/dt 6000 V/µs max at 200...240 V
6000 V/µs max at 380...480 V
Thermal losses 287 W at 4 kHz
Maximum drive output frequency 100 Hz
Ambient air temperature for operation -10…50 °C (without current derating)
50…60 °C (with current derating 1.5 % per °C)
Operating altitude 0...1000 m without current derating
1000...4000 m with current derating 1 % per 100 m
Width 420 mm
Height 360 mm
Depth 270 mm
Net weight 40 kg
Environment
IP degree of protection IP00
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 43.500 cm
Package 1 Width 45.000 cm
Package 1 Length 79.000 cm
Package 1 Weight 53.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No