Schneider-Electric
 
VW3A53903 picture- scope
VW3A53903
metal kit IP21, Altivar, for output filter IP20, 1.7kg
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessories
Accessory / separate part type Protection kit
Accessory / separate part destination Output filter for variable speed drive
Product compatibility VW3A5304
VW3A5404
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Altivar Machine ATV340
Kit composition 1 IP21 cover
Cable clamps
Complementary
Net weight 1.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.800 cm
Package 1 Width 24.200 cm
Package 1 Length 28.600 cm
Package 1 Weight 1.883 kg
Unit Type of Package 2 P06
Number of Units in Package 2 24
Package 2 Height 105.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 54.796 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No