Schneider-Electric
 
VW3A5404 picture- scope
VW3A5404
output sinus filter, Altivar, 50A, for variable speed drive
Schneider Electric
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Easy Altivar 310
Product specific application Output filter
Complementary
Maximum motor cable length 1000 m unshielded cable
500 m shielded cable
[In] rated current 50 A
Thermal losses 196 W at 4 kHz
Product compatibility Variable speed drive ATV630 wall mount, motor: 11 kW, 200...240 V
Variable speed drive ATV630 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 18.5 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 22 kW, 380...480 V
Variable speed drive ATV650 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV650 wall mount, motor: 18.5 kW, 380...480 V
Variable speed drive ATV650 wall mount, motor: 22 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 5.5 kW, 200...240 V
Variable speed drive ATV630 wall mount, motor: 7.5 kW, 200...240 V
Variable speed drive ATV930 wall mount, motor: 11 kW, 200...240 V
Variable speed drive ATV930 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 18.5 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 22 kW, 380...480 V
Variable speed drive ATV950 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV950 wall mount, motor: 18.5 kW, 380...480 V
Variable speed drive ATV950 wall mount, motor: 22 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 5.5 kW, 200...240 V
Variable speed drive ATV930 wall mount, motor: 7.5 kW, 200...240 V
Electrical connection Terminal block, connection capacity: 16 mm² / AWG 6
Operating altitude <= 1000 m without current derating
1000...4000 m with current derating 1 % per 100 m
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum voltage drop at rated load 8 %
Permissible voltage 480 V AC
Max current 1.20 x nominal current (duration = 60 s)
Width 300 mm
Height 560 mm
Depth 245 mm
Net weight 35 kg
Environment
IP degree of protection IP20
IP21 (with kit VW3A53903)
Environmental characteristic Biological pollution resistance class 3B1 conforming to IEC 60721-3-3
Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
Pollution degree 3 conforming to IEC 61800-5-1
Relative humidity 5…95 % without condensation
Ambient air temperature for operation 50…60 °C (with current derating 1.5 % per °C)
-15…50 °C (without current derating)
Ambient air temperature for storage -40…70 °C
Mechanical robustness Shocks class 3M4 conforming to IEC 60721-3-3
Vibrations class 3M4 conforming to IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 52.000 cm
Package 1 Width 60.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 46.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months