Schneider-Electric
 
VW3A5502 picture- scope
VW3A5502
common mode filter for bearing current reduction, 219.6µH
Schneider Electric
Characteristics
Main
Product or component type Common mode output filter
Range compatibility Altivar Process ATV900
Altivar Process ATV600
Value of inductance 219.6 µH
Product compatibility Variable speed drive ATV630 wall mount, 0.75…11 kW, 380...480 V
Variable speed drive ATV650 wall mount, 0.75…11 kW, 380...480 V
Variable speed drive ATV930 wall mount, 0.75…11 kW, 380...480 V
Variable speed drive ATV950 wall mount, 0.75…11 kW, 380...480 V
Variable speed drive ATV630 wall mount, 0.75…5.5 kW, 200...240 V
Variable speed drive ATV930 wall mount, 0.75…5.5 kW, 200...240 V
Complementary
Maximum motor cable length 150 m(shielded cable) motor: 5.5…11 kW 380...480 V, with 1 filter
300 m(unshielded cable) motor: 0.75…11 kW 380...480 V, with 1 filter
300 m(shielded cable) motor: 0.75…4 kW 380...480 V, with 1 filter
500 m(unshielded cable) motor: 5.5…11 kW 380...480 V, with 1 filter + VW3A5502
500 m(shielded cable) motor: 5.5…11 kW 380...480 V, with 2 filter
1000 m(unshielded cable) motor: 0.75…5.5 kW 380...480 V, with 1 filter + VW3A5502
1000 m(unshielded cable) motor: 7.5…11 kW 380...480 V, with 2 filter
150 m(shielded cable) motor: 5.5 kW 200...240 V, with 1 filter
300 m(unshielded cable) motor: 0.75…5.5 kW 200...240 V, with 1 filter
300 m(shielded cable) motor: 0.75…4 kW 200...240 V, with 1 filter
500 m(unshielded cable) motor: 5.5 kW 200...240 V, with 1 filter + VW3A5501
500 m(shielded cable) motor: 5.5 kW 200...240 V, with 2 filter
1000 m(unshielded cable) motor: 0.75…4 kW 200...240 V, with 1 filter + VW3A5502
1000 m(unshielded cable) motor: 5.5 kW 200...240 V, with 2 filter
Saturation current 1.1 A
Internal diameter 37.1 mm for 3-phase cable inside
37.1 mm for PE cable outside
Electrical insulation class Class I
Mechanical robustness Shocks class 3M4 conforming to IEC 60721-3-3
Vibrations class 3M4 conforming to IEC 60721-3-3
Switching frequency <= 10 kHz
Maximum output frequency 100 Hz
Height 163.8 mm
Width 66 mm
Depth 66 mm
Net weight 0.66 kg
Environment
Relative humidity 5…95 % without condensation
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 22.000 cm
Package 1 Length 11.200 cm
Package 1 Weight 820.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 75
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 72.040 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No