Schneider-Electric
VW3A58866 picture- scope
VW3A58866
replacement speed potentiometer, Altivar 58, 2.2kOhm, IP65
Schneider Electric
Main
Accessory / separate part category Replacement part
Accessory / separate part type Potentiometer
Complementary
Potentiometer characteristic Continuous rotational operation
Internal conversion resistor 22 kOhm
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 5.600 cm
Package 1 Length 6.200 cm
Package 1 Weight 17.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 72
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.566 kg
Offer Sustainability
Take-back No