Schneider-Electric
 
VW3A7101 picture- scope
VW3A7101
resistance braking unit, 200kW, 400V, for variable speed drive
Schneider Electric
Characteristics
Main
Range compatibility Altivar 61Q
Altivar 71Q
Altivar 71
Altivar 61
Altivar Process ATV900
Product compatibility ATV61HC25N4
ATV61HC31N4
ATV61QC20N4
ATV61QC25N4
ATV61QC31N4
ATV71HC20N4
ATV71HC25N4
ATV71HC28N4
ATV71QC16N4
ATV71QC20N4
ATV71QC25N4
Variable speed drive ATV930 without braking chopper 250 kW 380...480 V
Variable speed drive ATV930 without braking chopper 315 kW 380...480 V
Thermal losses 550 W
Minimum resistor value to associate 1.05 Ohm
Protection type Integrated thermal protection by thermal probe
Complementary
Maximum braking power 420 kW
Permanent braking power 200 kW at 400 V (at constant power and at engage threshold)
Load factor 0.05 for 420 kW at constant power and at engage threshold
0.15 for 320 kW at constant power and at engage threshold
0.5 for 250 kW at constant power and at engage threshold
Activation threshold 785 V DC +/- 1 %
Maximum DC bus voltage 850 V
Net weight 30 kg
Volume of cooling air 100 m3/h
Operating position Vertical
Environment
IP degree of protection IP20
Operating altitude 2000 m
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Pollution degree 2 conforming to EN 50178
Vibration resistance 0.2 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.000 cm
Package 1 Width 110.000 cm
Package 1 Length 49.000 cm
Package 1 Weight 48.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6ae1b3ec-5312-4bb9-97ce-ee6aa2b64180
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 323
Contractual warranty
Warranty 18 months