Schneider-Electric
 
VW3A7102 picture- scope
VW3A7102
resistance braking unit - 400 kW - 400 V - for variable speed drive
Schneider Electric
Characteristics
Main
Range compatibility Altivar 71
Altivar 61Q
Altivar 71Q
Altivar 61
Product compatibility ATV61HC40N4
ATV61HC50N5
ATV61HC63N4
ATV61QC40N4
ATV61QC50N4
ATV61QC63N4
ATV71HC31N4
ATV71HC40N4
ATV71HC50N4
ATV71QC31N4
ATV71QC40N4
ATV71QC50N4
Thermal losses 750 W
Minimum resistor value to associate 0.7 Ohm
Protection type Integrated thermal protection by thermal probe
Complementary
Maximum braking power 750 kW
Permanent braking power 400 kW at 400 V (at constant power and at engage threshold)
Load factor 0.05 for 750 kW at constant power and at engage threshold
0.15 for 550 kW at constant power and at engage threshold
0.5 for 440 kW at constant power and at engage threshold
Activation threshold 785 V DC +/- 1 %
Maximum DC bus voltage 850 V
Net weight 80 kg
Volume of cooling air 600 m3/h
Operating position Vertical
Environment
IP degree of protection IP20
Operating altitude 2000 m
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Pollution degree 2 conforming to EN 50178
Vibration resistance 0.2 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.5 cm
Package 1 Width 37.5 cm
Package 1 Length 128.5 cm
Package 1 Weight 90.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6ae1b3ec-5312-4bb9-97ce-ee6aa2b64180
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months