Schneider-Electric
 
VW3A7105 picture- scope
VW3A7105
braking unit, Altivar, 100kW, 400/480V, for variable speed drive
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process ATV900
Product compatibility Variable speed drive ATV930 without braking chopper 110 kW 380...480 V
Variable speed drive ATV930 without braking chopper 130 kW 380...480 V
Variable speed drive ATV930 without braking chopper 160 kW 380...480 V
Thermal losses 400 W
Minimum resistor value to associate 2.5 Ohm
Protection type Integrated thermal protection by thermal probe
Complementary
Maximum braking power 160 kW
Permanent braking power 100 kW (at constant power and at engage threshold)
Load factor 0.05 for 320 kW at constant power and at engage threshold
0.15 for 250 kW at constant power and at engage threshold
0.5 for 200 kW at constant power and at engage threshold
1 for 160 kW at constant power and at engage threshold
Activation threshold 780 V DC +/- 1 %
Maximum DC bus voltage 850 V
Width 216 mm
Height 658 mm
Depth 303 mm
Net weight 17 kg
Volume of cooling air 166 m3/h
Operating position Vertical +/- 10 degree
Mechanical robustness Vibrations class 3M4 conforming to IEC 60721-3-3
Environment
IP degree of protection IP20
IP21 (on top)
Operating altitude <= 1000 m without derating
1000...4000 m with current derating 1 % per 100 m
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.500 cm
Package 1 Width 47.000 cm
Package 1 Length 71.000 cm
Package 1 Weight 27.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No