Schneider-Electric
 
VW3A7106 picture- scope
VW3A7106
braking unit, Altivar, 60kW, 200/240V, for variable speed drive
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process ATV900
Product compatibility Variable speed drive ATV930 without braking chopper 55 kW 200...240 V
Variable speed drive ATV930 without braking chopper 75 kW 200...240 V
Thermal losses 400 W
Minimum resistor value to associate 1.4 Ohm
Protection type Integrated thermal protection by thermal probe
Complementary
Maximum braking power 80 kW
Permanent braking power 60 kW (at constant power and at engage threshold)
Load factor 0.05 for 150 kW at constant power and at engage threshold
0.15 for 120 kW at constant power and at engage threshold
0.5 for 95 kW at constant power and at engage threshold
1 for 75 kW at constant power and at engage threshold
Activation threshold 395 V DC +/- 1 %
Maximum DC bus voltage 450 V
Width 216 mm
Height 658 mm
Depth 303 mm
Net weight 15.5 kg
Volume of cooling air 166 m3/h
Operating position Vertical +/- 10 degree
Mechanical robustness Vibrations class 3M4 conforming to IEC 60721-3-3
Environment
IP degree of protection IP20
IP21 (on top)
Operating altitude <= 1000 m without derating
1000...4000 m with current derating 1 % per 100 m
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.4 cm
Package 1 Width 42.0 cm
Package 1 Length 62.0 cm
Package 1 Weight 21.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No