Schneider-Electric
 
VW3A7260 picture- scope
VW3A7260
line filter module - 120 kW - 380...480 V
Schneider Electric
Characteristics
Main
Product or component type Line filter module
Device short name LFM
Network number of phases 3 phases
[Us] rated supply voltage 380...480 V +/- 10 %
Network frequency 50/60 Hz
Range compatibility Altivar 71
Altivar 61
Product specific application Component of the Active Front End
Assembly style Built-in unit
Type of cooling Natural convection
Product destination 1 active infeed converter (AIC) VW3A7250
Complementary
Maximum number of switchings 10 per hour
Line current 185 A at 50 °C
Thermal losses 290 W
Electrical connection Bar M10 - 95 mm² 24 N.m (1L1, 1L2, 1L3)
Terminal - 95 mm² 15…20 N.m (2L1, 2L2, 2L3)
Bar M10 - 95 mm² 24 N.m (PE)
Terminal - 2.5 mm² 0.6…0.8 N.m (X1:1...X1:6)
Output type Control electronics for AIC and inverter 24 V DC
Fan for AIC and 4 inverters of the same power 380...480 V AC
Height 680 mm
Width 240 mm
Depth 379 mm
Net weight 60 kg
Environment
Environmental characteristic 3K3 conforming to EN/IEC 60721-3-3
3C2 conforming to EN/IEC 60721-3-3
3S2 conforming to EN/IEC 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation -10…45 °C
-10…60 °C (with current derating of 2 % per °C)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m
1000...3000 m with current derating 1 % per 100 m
Pollution degree 2 conforming to EN/IEC 61800-5-1
Vibration resistance 1.5 mm (f= 3…10 Hz) conforming to IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to IEC 60068-2-6
Shock resistance 7 gn for 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP00
Product certifications CSA (pending)
CE
UL (pending)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.0 cm
Package 1 Width 38.0 cm
Package 1 Length 129.0 cm
Package 1 Weight 55.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8f328727-fe62-418b-b636-3e71b96b771f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months