Schneider-Electric
 
VW3A7270 picture- scope
VW3A7270
active infeed converter - 145 kW - 500...690 V
Schneider Electric
Characteristics
Main
Device short name AIC
Network number of phases 3 phases
[Us] rated supply voltage 500...690 V +/- 10 %
Network frequency 50/60 Hz
Rated power in W 145 kW
Range compatibility Altivar 71
Altivar 61
Product specific application Energy regeneration
Low harmonics
Component of the Active Front End
Product compatibility ATV61HC11Y 500...690 V AC with one variable speed drive
ATV61HC13Y 500...690 V AC with one variable speed drive
ATV71HC11Y 500...690 V AC with one variable speed drive
ATV61HC11Y...C40Y DC with several variable speed drive on a common DC bus
ATV71HC11Y...C31Y DC with several variable speed drive on a common DC bus
Assembly style Built-in unit
Type of cooling Forced convection
Complementary
Line current 120 A at 500 V
120 A at 690 V
120 A at 600 V
Input power 104 kW at 500 V
125 kW at 600 V
144 kW at 690 V
Continuous output current 130 A at 500 V
130 A at 600 V
130 A at 690 V
Output voltage 840 V DC - supply: 500...525 V AC
960 V DC - supply: 600 V AC
1100 V DC - supply: 690 V AC
Thermal losses 2200 W
Max current 1.20 x nominal current (duration = 60 s)
1.35 x nominal current (duration = 2 s)
Maximum voltage drop at rated load <20 % at 500...525 V, <= 60 s
<30 % at 600 V, <= 60 s
<40 % at 690 V, <= 60 s
Communication port protocol CANopen
Modbus
Connector type 1 RJ45 for Modbus
Male SUB-D 9 on RJ45 for CANopen
Option card Communication bridge
Operating position Vertical +/- 10 degree
Height 1190 mm
Width 330 mm
Depth 377 mm
Net weight 110 kg
Environment
Environmental characteristic 3K3 conforming to EN/IEC 60721-3-3
3C2 conforming to EN 60721-3-3
3S2 conforming to EN 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation 45…60 °C (with current derating of 2 % per °C)
-10…45 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
1000...2400 m with current derating 1 % per 100 m
Pollution degree 2 conforming to EN 61800-5-1
Vibration resistance 1.5 mm (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 7 gn for 11 ms conforming to EN/IEC 60721-3-3
Air flow surface 700 cm²
Volume of cooling air 600 m3/h for power circuit
190 m3/h for control circuit
IP degree of protection IP00
Standards EN/IEC 61800-5-1
Product certifications CE
CSA (pending)
UL (pending)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.0 cm
Package 1 Width 38.0 cm
Package 1 Length 129.0 cm
Package 1 Weight 115.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 44b40262-0ec9-4f5f-852b-20358bfbe3e5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months