Schneider-Electric
 
VW3A7280 picture- scope
VW3A7280
Fan wiring 6V - option to wire the fan supply at the inverters
Schneider Electric
Characteristics
Main
Accessory / separate part designation Option fan wiring 6 V
Accessory / separate part type Fan wiring
Accessory / separate part category Connection accessories
Product compatibility ATV71HC11Y...ATV71HC31Y
ATV61HC50Y...ATV61HC80Y
ATV61HC11Y...ATV61HC40Y
ATV71HC40Y...ATV71HC63Y
Accessory / separate part destination Altivar speed drive in combination with Altivar AFE, 500...690 V
Product specific application To supply the fans of the speed drive
Complementary
Range compatibility Altivar Active Front End
Height 210 mm
Width 50 mm
Depth 100 mm
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 400.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No
Contractual warranty
Warranty 18 months