Schneider-Electric
 
VW3A7602R20 picture- scope
VW3A7602R20
braking resistor - 27 ohm - 100 W - cable 2 m - IP65
Schneider Electric
Characteristics
Main
Range of product Altivar
Lexium
Range compatibility Lexium 15
Lexium 05
Lexium 28
Lexium 52
Lexium 32
Lexium 32i
Easy Lexium 16
Product compatibility Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 27 Ohm
Complementary
Energy peak 1900 J at 400 V
3800 J at 230 V
1900 J at 480 V
4200 J at 115 V
Continuous power 100 W
Protection type Thermal protection via the servo drive
Net weight 0.78 kg
Cable length 2 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 40.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 750.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months