Schneider-Electric
 
VW3A7604R07 picture- scope
VW3A7604R07
braking resistor - 27 ohm - 400 W - cable 0.75 m - IP65
Schneider Electric
Characteristics
Main
Range of product Altivar
Lexium
Range compatibility Lexium 28
Lexium 52
Lexium 05
Lexium 32
Altivar Machine ATV320
Lexium 15
Altivar 32
Lexium 32i
Easy Lexium 16
Product compatibility ATV32HU55N4
ATV32HU75N4
Variable speed drive ATV320 at 5.5 kW, 380...500 V, three phase
Variable speed drive ATV320 at 7.5 kW, 380...500 V, three phase
Variable speed drive ATV320 at 5.5 kW, 525...600 V, three phase
Variable speed drive ATV320 at 7.5 kW, 525...600 V, three phase
Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 27 Ohm
Complementary
Energy peak 10500 J at 480 V
11400 J at 400 V
18100 J at 230 V
25500 J at 115 V
Average power available 100 W at 50 °C
Continuous power 400 W
Protection type Thermal protection via the servo drive
Net weight 1.42 kg
Cable length 0.75 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 12.600 cm
Package 1 Length 39.400 cm
Package 1 Weight 1.432 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.475 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 48.188 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months