Schneider-Electric
 
VW3A7604R20 picture- scope
VW3A7604R20
braking resistor - 27 ohm - 400 W - cable 2 m - IP65
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Range compatibility Lexium 15
Lexium 52
Lexium 32i
Lexium 32
Lexium 05
Lexium 28
Easy Lexium 16
Product compatibility Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 27 Ohm
Complementary
Energy peak 10500 J at 480 V
11400 J at 400 V
18100 J at 230 V
25500 J at 115 V
Continuous power 400 W
Protection type Thermal protection via the servo drive
Net weight 1.47 kg
Cable length 2 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 12.500 cm
Package 1 Length 39.500 cm
Package 1 Weight 1.614 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 26.000 cm
Package 2 Width 22.000 cm
Package 2 Length 42.000 cm
Package 2 Weight 9.968 kg
Unit Type of Package 3 P12
Number of Units in Package 3 108
Package 3 Height 95.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 199.420 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months