Schneider-Electric
 
VW3A7605R07 picture- scope
VW3A7605R07
braking resistor - 72 ohm - 100 W - cable 0.75 m - IP65
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Range compatibility Lexium 52
Lexium 05
Lexium 32
Altivar Machine ATV320
Altivar 32
Lexium 32i
Lexium 15
Easy Lexium 16
Product compatibility ATV32HU11M2
ATV32HU15M2
Variable speed drive ATV320 at 1.1 kW, 200...240 V, single phase
Variable speed drive ATV320 at 1.5 kW, 200...240 V, single phase
Motion servo drive LXM16D at 0.1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.2 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.4 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 72 Ohm
Complementary
Energy peak 2300 J at 480 V
2500 J at 400 V
3700 J at 230 V
5500 J at 115 V
Average power available 25 W at 50 °C
Continuous power 100 W
Protection type Thermal protection via the servo drive
Net weight 0.62 kg
Cable length 0.75 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 40.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 614.500 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months