Schneider-Electric
 
VW3A7608R07 picture- scope
VW3A7608R07
braking resistor - 100 Ohm - 100 W - cable 0.75 m - IP65
Schneider Electric
Characteristics
Main
Range of product Altivar
Lexium
Range compatibility Altivar 32
Lexium 15
Lexium 32
Lexium 32i
Altivar Machine ATV320
Lexium 52
Easy Altivar 310L
Easy Lexium 16
Product compatibility ATV32H018M2
ATV32H037M2
ATV32H037N4
ATV32H055M2
ATV32H055N4
ATV32H075M2
ATV32H075N4
ATV32HU11N4
ATV32HU15N4
ATV32HU22N4
Variable speed drive ATV320 at 0.18 kW, 200...240 V, single phase
Variable speed drive ATV320 at 0.37 kW, 200...240 V, single phase
Variable speed drive ATV320 at 0.55 kW, 200...240 V, single phase
Variable speed drive ATV320 at 0.75 kW, 200...240 V, single phase
Variable speed drive ATV320 at 0.37 kW, 380...500 V, three phase
Variable speed drive ATV320 at 0.55 kW, 380...500 V, three phase
Variable speed drive ATV320 at 0.75 kW, 380...500 V, three phase
Variable speed drive ATV320 at 1.1 kW, 380...500 V, three phase
Variable speed drive ATV320 at 1.5 kW, 380...500 V, three phase
Variable speed drive ATV320 at 2.2 kW, 380...500 V, three phase
Variable speed drive ATV320 at 0.75 kW, 525...600 V, three phase
Variable speed drive ATV320 at 1.5 kW, 525...600 V, three phase
Variable speed drive ATV320 at 2.2 kW, 525...600 V, three phase
Variable speed drive ATV310L at 0.75 kW
Variable speed drive ATV310L at 1.5 kW
Variable speed drive ATV310L at 2.2 kW
Variable speed drive ATV310L at 3.0 kW
Variable speed drive ATV310L at 4.0 kW
Variable speed drive ATV310L at 5.5 kW
Motion servo drive LXM16D at 0.1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.2 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.4 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 100 Ohm
Complementary
Energy peak 2700 J at 480 V
3000 J at 400 V
4500 J at 230 V
4400 J at 115 V
Average power available 25 W at 50 °C
Continuous power 100 W
Protection type Thermal protection via the servo drive
Net weight 0.41 kg
Cable length 0.75 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.570 cm
Package 1 Width 12.700 cm
Package 1 Length 39.880 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.052 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months