Schneider-Electric
 
VW3A7702 picture- scope
VW3A7702
braking resistor, Altivar, IP20, 60Ohm, 100W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 31C
Altivar 312 Solar
Altivar 32
Altivar 61
Altivar 312
Product compatibility ATV31CU22M2
ATV12HU22M2
ATV12HU22M3
ATV12PU22M3
ATV312HU22M2
ATV312HU22M3
ATV312HU30M3
ATV312HU55N4
ATV312HU55S6
ATV312HU75N4
ATV312HU75S6
ATV31CU55N4
ATV31CU75N4
ATV32HU22M2
ATV32HU55N4
ATV32HU75N4
ATV61HD11Y
ATV61HD15Y
ATV61HU15M3
ATV61HU22M3
ATV61HU22S6X
ATV61HU30S6X
ATV61HU40S6X
ATV61HU55N4
ATV61HU55S6X
ATV61HU75N4
ATV61HU75S6X
ATV61WD11N4
ATV61WD11N4C
ATV61WU75N4
ATV61WU75N4C
ATV71HD11Y
ATV71HU15M3
ATV71HU15S6X
ATV71HU22M3
ATV71HU22S6X
ATV71HU30S6X
ATV71HU40S6X
ATV71HU55N4
ATV71HU55S6X
ATV71HU75N4
ATV71HU75S6X
ATV71HU75Y
ATV71PU55N4Z
ATV71PU75N4Z
ATV71WU55N4
ATV71WU75N4
Variable speed drive ATV310 at 5.5 kW
Variable speed drive ATV310 at 7.5 kW
Ohmic value 60 Ohm
[Ue] rated operational voltage 24 V DC at 0.1 A
250 V AC at 1 A
Complementary
Average power available 100 W at 50 °C
115 W at 40 °C
Electrical connection Terminal, connection capacity: <= 1.5 mm² / AWG 16 for temperature control switch
Terminal, connection capacity: <= 4 mm² / AWG 28 for drive
Temperature controlled switch contact resistance 60 µOhm
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 95 mm
Height 293 mm
Depth 95 mm
Net weight 2.4 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.500 cm
Package 1 Width 20.000 cm
Package 1 Length 50.500 cm
Package 1 Weight 2.621 kg
Unit Type of Package 2 S06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 28.726 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months