Schneider-Electric
 
VW3A7703 picture- scope
VW3A7703
braking resistor, Altivar, IP20, 28Ohm, 200W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 61
Altivar 312
Altivar 32
Altivar 312 Solar
Altivar 31C
Product compatibility ATV312HD11N4
ATV312HD11S6
ATV312HD15N4
ATV312HD15S6
ATV312HU40M3
ATV31CD11N4
ATV31CD15N4
ATV32HD11N4
ATV32HD15N4
ATV61HD18Y
ATV61HD22Y
ATV61HU30M3
ATV61HU40M3
ATV61WD15N4
ATV61WD15N4C
ATV61WD18N4
ATV61WD18N4C
ATV71HD11N4
ATV71HD15N4
ATV71HD15Y
ATV71HD18Y
ATV71HU30M3
ATV71HU40M3
ATV71PD11N4Z
ATV71WD11N4
ATV71WD15N4
Variable speed drive ATV310 at 11 kW
Ohmic value 28 Ohm
[Ue] rated operational voltage 24 V DC at 0.1 A
250 V AC at 1 A
Complementary
Average power available 200 W at 50 °C
231 W at 40 °C
Electrical connection Terminal, connection capacity: <= 1.5 mm² / AWG 16 for temperature control switch
Terminal, connection capacity: <= 4 mm² / AWG 28 for drive
Temperature controlled switch contact resistance 60 µOhm
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 140 mm
Height 393 mm
Depth 120 mm
Net weight 3.5 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.800 cm
Package 1 Width 25.800 cm
Package 1 Length 50.000 cm
Package 1 Weight 3.882 kg
Unit Type of Package 2 S06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 35.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months