Schneider-Electric
 
VW3A7704 picture- scope
VW3A7704
braking resistor, Altivar, IP20, 15Ohm, 1000W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 312 Solar
Lexium 32
Altivar 61
Lexium 32i
Altivar 312
Lexium 52
Product compatibility ATV312HU55M3
ATV312HU75M3
ATV61HD18N4
ATV61HD22N4
ATV61HD30N4
ATV61HD30Y
ATV61HD37Y
ATV61HD45Y
ATV61HU55M3
ATV61HU75M3
ATV61WD22N4
ATV61WD22N4C
ATV61WD30N4
ATV61WD30N4C
ATV61WD37N4
ATV61WD37N4C
ATV71HD18N4
ATV71HD22N4
ATV71HD22Y
ATV71HD30N4
ATV71HD30Y
ATV71HD37Y
ATV71HU55M3
ATV71HU75M3
ATV71WD18N4
ATV71WD22N4
ATV71WD30N4
LXM32MC10N4
LXM32MD85N4
Ohmic value 15 Ohm
[Ue] rated operational voltage 24 V DC at 0.1 A
250 V AC at 1 A
Complementary
Average power available 1 kW at 50 °C
1.154 kW at 40 °C
Continuous power 1000 W
Electrical connection M6 bar wire for drive
Terminal, connection capacity: <= 2.5 mm² / AWG 14 for temperature control switch
Temperature controlled switch contact resistance 60 µOhm
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 240 mm
Height 484 mm
Depth 301 mm
Net weight 11 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.400 cm
Package 1 Width 40.800 cm
Package 1 Length 57.000 cm
Package 1 Weight 9.476 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 138.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 124.712 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months