Schneider-Electric
 
VW3A7705 picture- scope
VW3A7705
braking resistor, Altivar, IP20, 10Ohm, 1000W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 312
Lexium 32i
Lexium 52
Lexium 32
Altivar 61
Product compatibility LXM32MC10N4
LXM32MD85N4
ATV312HD11M3
ATV312HD15M3
ATV61HD11M3X
ATV61HD37N4
ATV61HD55Y
ATV61HD75Y
ATV61WD45N4
ATV61WD45N4C
ATV71HD11M3X
ATV71HD37N4
ATV71HD45Y
ATV71HD55Y
ATV71WD37N4
Ohmic value 10 Ohm
[Ue] rated operational voltage 24 V DC at 0.1 A
250 V AC at 1 A
Complementary
Average power available 1 kW at 50 °C
1.15 kW at 40 °C
Continuous power 1000 W
Electrical connection M6 bar wire for drive
Terminal, connection capacity: <= 2.5 mm² / AWG 14 for temperature control switch
Temperature controlled switch contact resistance 60 µOhm
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 240 mm
Height 484 mm
Depth 301 mm
Net weight 11 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.200 cm
Package 1 Width 40.800 cm
Package 1 Length 57.600 cm
Package 1 Weight 9.648 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 97.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 72.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months