Schneider-Electric
 
VW3A7724 picture- scope
VW3A7724
braking resistor, Altivar, IP00, 68Ohm, 28W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 12
Altivar 312
Altivar 312 Solar
Product compatibility ATV12HU22M2
ATV12HU22M3
ATV12PU22M3
ATV312HU22M2
ATV312HU22M3
ATV312HU30M3
Ohmic value 68 Ohm
Complementary
Average power available 28 W at 50 °C
32 W at 40 °C
Width 60 mm
Height 170 mm
Depth 30 mm
Net weight 0.62 kg
Environment
IP degree of protection IP00
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 17.000 cm
Package 1 Length 23.500 cm
Package 1 Weight 611.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 56
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 47.216 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months