Schneider-Electric
 
VW3A7725 picture- scope
VW3A7725
braking resistor, Altivar, IP00, 100Ohm, 200W
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar 312 Solar
Altivar 312
Easy Altivar 310
Easy Altivar 310L
Product compatibility Variable speed drive ATV310 at 3 kW
Variable speed drive ATV310 at 4 kW
ATV312HU30N4
ATV312HU40N4
ATV312HU40S6
Variable speed drive ATV310L at 0.75 kW
Variable speed drive ATV310L at 1.5 kW
Variable speed drive ATV310L at 2.2 kW
Variable speed drive ATV310L at 3.0 kW
Variable speed drive ATV310L at 4.0 kW
Variable speed drive ATV310L at 5.5 kW
Ohmic value 100 Ohm
Complementary
Average power available 200 W
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 23.2 cm
Package 1 Length 16.6 cm
Package 1 Weight 762.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.774 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months