Schneider-Electric
 
VW3A7736 picture- scope
VW3A7736
braking resistor, Altivar, 5Ohms, 1.9kW, IP23
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Altivar Machine ATV320
Altivar Process ATV900
Altivar Machine ATV340
Product or component type Braking resistor
Ohmic value 5 Ohm
[Ue] rated operational voltage 24 V DC
250 V AC
Complementary
Product compatibility Variable speed drive ATV930 wall mount 75 kW 380...480 V light cycle
Variable speed drive ATV930 wall mount 90 kW 380...480 V light cycle
Variable speed drive ATV930 wall mount 18.5 kW 200...240 V light cycle
Variable speed drive ATV930 wall mount 22 kW 200...240 V light cycle
Variable speed drive ATV950 wall mount 75 kW 380...480 V light cycle
Variable speed drive ATV950 wall mount 90 kW 380...480 V light cycle
Variable speed drive ATV930 wall mount 18.5 kW 200...240 V medium cycle
Variable speed drive ATV930 wall mount 22 kW 200...240 V medium cycle
Variable speed drive ATV340 55 kW 380...480 V light cycle
Variable speed drive ATV340 75 kW 380...480 V light cycle
Variable speed drive ATV320 15 kW 200...240 V
Variable speed drive ATV930 75 kW 500...690 V light cycle
Variable speed drive ATV930 90 kW 500...690 V light cycle
Variable speed drive ATV930 100 hp 600 V light cycle
Duty cycle Light cycle (heavy duty) <0.8 s braking with 150 % braking torque for a 40 s cycle
Light cycle (normal duty) <0.8 s braking with 120 % braking torque for a 40 s cycle
Medium cycle (normal duty) <4 s braking with 135 % braking torque for a 40 s cycle
Medium cycle (heavy duty) <4 s braking with 165 % braking torque for a 40 s cycle
Average power available 1.9 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 2.5 mm² / AWG 12 for temperature control switch
M10 bar wire for drive
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 540 mm
Height 485 mm
Depth 450 mm
Net weight 18 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 48.500 cm
Package 1 Width 54.000 cm
Package 1 Length 45.000 cm
Package 1 Weight 31.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No