Schneider-Electric
 
VW3A7740 picture- scope
VW3A7740
braking resistor, Altivar, 100Ohms, 0.26kW, IP20
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process ATV900
Altivar Machine ATV340
Product or component type Braking resistor
Ohmic value 100 Ohm
Complementary
Product compatibility Variable speed drive ATV930 wall mount 2.2 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 3 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 4 kW 380...480 V medium cycle
Variable speed drive ATV950 wall mount 2.2 kW 380...480 V medium cycle
Variable speed drive ATV950 wall mount 3 kW 380...480 V medium cycle
Variable speed drive ATV950 wall mount 4 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 0.75 kW 200...240 V severe cycle
Variable speed drive ATV340 1.5 kW 380...480 V medium cycle
Variable speed drive ATV340 2.2 kW 380...480 V medium cycle
Variable speed drive ATV340 3 kW 380...480 V medium cycle
Variable speed drive ATV930 4 kW 500...690 V medium cycle
Variable speed drive ATV930 5.5 kW 500...690 V medium cycle
Variable speed drive ATV930 5 hp 600 V medium cycle
Variable speed drive ATV930 7.5 hp 600 V medium cycle
Duty cycle Severe cycle (heavy duty) <54 s braking with 100 % braking torque for a 120 s cycle
Medium cycle (normal duty) <4 s braking with 135 % braking torque for a 40 s cycle
Medium cycle (heavy duty) <4 s braking with 165 % braking torque for a 40 s cycle
Severe cycle (heavy duty) <6 s braking with 165 % braking torque for a 120 s cycle
Average power available 0.26 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 10 mm² / AWG 8 for drive
Protection type Thermal protection via drive
Width 105 mm
Height 465 mm
Depth 100 mm
Net weight 2.5 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 48.000 cm
Package 1 Length 17.500 cm
Package 1 Weight 2.846 kg
Unit Type of Package 2 P06
Number of Units in Package 2 21
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 69.988 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No