Schneider-Electric
 
VW3A7742 picture- scope
VW3A7742
braking resistor, Altivar, 28Ohms, 0.96kW, IP20
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process ATV900
Altivar Machine ATV340
Product or component type Braking resistor
Ohmic value 28 Ohm
[Ue] rated operational voltage 24 V DC
250 V AC
Complementary
Product compatibility Variable speed drive ATV930 wall mount 11 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 15 kW 380...480 V medium cycle
Variable speed drive ATV950 wall mount 11 kW 380...480 V medium cycle
Variable speed drive ATV950 wall mount 15 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 3 kW 200...240 V severe cycle
Variable speed drive ATV340 7.5 kW 380...480 V medium cycle
Variable speed drive ATV340 11 kW 380...480 V medium cycle
Variable speed drive ATV930 15 kW 500...690 V medium cycle
Variable speed drive ATV930 18.5 kW 500...690 V medium cycle
Variable speed drive ATV930 20 hp 600 V medium cycle
Variable speed drive ATV930 25 hp 600 V medium cycle
Duty cycle Severe cycle (heavy duty) <54 s braking with 100 % braking torque for a 120 s cycle
Medium cycle (normal duty) <4 s braking with 135 % braking torque for a 40 s cycle
Medium cycle (heavy duty) <4 s braking with 165 % braking torque for a 40 s cycle
Severe cycle (heavy duty) <6 s braking with 165 % braking torque for a 120 s cycle
Average power available 0.96 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 10 mm² / AWG 8 for drive
Terminal, connection capacity: <= 2.5 mm² / AWG 12 for temperature control switch
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 190 mm
Height 570 mm
Depth 180 mm
Net weight 4.2 kg
Environment
IP degree of protection IP20
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.500 cm
Package 1 Width 20.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 4.902 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 47.716 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No