Schneider-Electric
 
VW3A7745 picture- scope
VW3A7745
braking resistor, Altivar, 8Ohms, 3.8kW, IP23
Schneider Electric
Characteristics
Main
Range compatibility Altivar Machine ATV340
Altivar Process ATV900
Product or component type Braking resistor
Ohmic value 8 Ohm
[Ue] rated operational voltage 24 V DC
250 V AC
Complementary
Product compatibility Variable speed drive ATV930 wall mount 55 kW 380...480 V medium cycle
Variable speed drive ATV950 wall mount 55 kW 380...480 V medium cycle
Variable speed drive ATV340 45 kW 380...480 V medium cycle
Variable speed drive ATV930 45 kW 500...690 V medium cycle
Variable speed drive ATV930 55 kW 500...690 V medium cycle
Variable speed drive ATV930 60 hp 600 V medium cycle
Variable speed drive ATV930 75 hp 600 V medium cycle
Duty cycle Medium cycle (normal duty) <4 s braking with 135 % braking torque for a 40 s cycle
Medium cycle (heavy duty) <4 s braking with 165 % braking torque for a 40 s cycle
Average power available 3.8 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 2.5 mm² / AWG 12 for temperature control switch
M8 bar wire for drive
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 540 mm
Height 485 mm
Depth 650 mm
Net weight 25.5 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 58.000 cm
Package 1 Width 58.000 cm
Package 1 Length 69.500 cm
Package 1 Weight 24.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No