Schneider-Electric
 
VW3A7754 picture- scope
VW3A7754
braking resistor, Altivar, 10Ohms, 19kW, IP23
Schneider Electric
Characteristics
Main
Range compatibility Altivar Machine ATV340
Altivar Process ATV900
Product or component type Braking resistor
Ohmic value 10 Ohm
[Ue] rated operational voltage 24 V DC
250 V AC
Complementary
Product compatibility Variable speed drive ATV930 wall mount 37 kW 380...480 V severe cycle
Variable speed drive ATV930 wall mount 45 kW 380...480 V severe cycle
Variable speed drive ATV930 wall mount 90 kW 380...480 V severe cycle
Variable speed drive ATV950 wall mount 37 kW 380...480 V severe cycle
Variable speed drive ATV950 wall mount 45 kW 380...480 V severe cycle
Variable speed drive ATV950 wall mount 90 kW 380...480 V severe cycle
Variable speed drive ATV340 30 kW 380...480 V severe cycle
Variable speed drive ATV340 37 kW 380...480 V severe cycle
Variable speed drive ATV340 75 kW 380...480 V severe cycle 2 per drive
Variable speed drive ATV930 45 kW 500...690 V severe cycle
Variable speed drive ATV930 55 kW 500...690 V severe cycle
Variable speed drive ATV930 60 hp 600 V severe cycle
Variable speed drive ATV930 75 hp 600 V severe cycle
Duty cycle Severe cycle (heavy duty) <54 s braking with 100 % braking torque for a 120 s cycle
Severe cycle (heavy duty) <6 s braking with 165 % braking torque for a 120 s cycle
Average power available 19 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 2.5 mm² / AWG 12 for temperature control switch
M12 bar wire for drive
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 540 mm
Height 1035 mm
Depth 860 mm
Net weight 71 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.0 cm
Package 1 Width 120.0 cm
Package 1 Length 152.0 cm
Package 1 Weight 94.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No