Schneider-Electric
 
VW3A7757 picture- scope
VW3A7757
braking resistor, Altivar, 1.4Ohms, 29kW, IP23
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process ATV900
Product or component type Braking resistor
Ohmic value 1.4 Ohm
[Ue] rated operational voltage 24 V DC
250 V AC
Complementary
Product compatibility Variable speed drive ATV930 wall mount 55 kW 200...240 V severe cycle
Variable speed drive ATV930 wall mount 75 kW 200...240 V severe cycle
Variable speed drive ATV930 wall mount 220 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 250 kW 380...480 V medium cycle
Variable speed drive ATV930 wall mount 310 kW 380...480 V medium cycle
Duty cycle Severe cycle (heavy duty) <54 s braking with 100 % braking torque for a 120 s cycle
Severe cycle (heavy duty) <6 s braking with 165 % braking torque for a 120 s cycle
Severe cycle (heavy duty) <6 s braking with 150 % braking torque for a 120 s cycle variable speed drive power = 220 kW
Severe cycle (heavy duty) <6 s braking with 150 % braking torque for a 120 s cycle variable speed drive power = 250 kW
Severe cycle (heavy duty) <6 s braking with 150 % braking torque for a 120 s cycle variable speed drive power = 315 kW
Average power available 29 kW at 50 °C
Electrical connection Terminal, connection capacity: <= 2.5 mm² / AWG 12 for temperature control switch
M12 bar wire for drive
Protection type Thermal protection via drive or temperature control switch at 120 °C
Width 540 mm
Height 1285 mm
Depth 1060 mm
Net weight 121 kg
Environment
IP degree of protection IP23
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 128.5 cm
Package 1 Width 54.0 cm
Package 1 Length 106.0 cm
Package 1 Weight 149.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No