Schneider-Electric
 
VW3A8120 picture- scope
VW3A8120
simple loader tool, Altivar, Easy Altivar, for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Simple loader tool
Accessory / separate part category Configuration accessory
Accessory / separate part type Simple loader tool
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61Q
Altivar 32
Altivar 31C
Altivar Machine ATV320
Altivar 61
Altivar 312
Altivar 12
Altivar 312 Solar
Altivar Lift
Easy Altivar 310
Altivar 71
Altivar 71Q
Easy Altivar 310L
Kit composition Simple loader tool
1 cordset with 2 connectors RJ45
Complementary
Product specific application Copy configuration from one drive to another one
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.400 cm
Package 1 Width 16.600 cm
Package 1 Length 23.400 cm
Package 1 Weight 136.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.450 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Af4fa99b-cab5-44e3-9964-6f1e1c84b992
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months