Schneider-Electric
 
VW3A8122 picture- scope
VW3A8122
RJ11 flashing cordset for multi-loader tool
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Cordset
Accessory / separate part category Cabling accessory
Accessory / separate part destination Variable speed drive
Electrical connection Connector RJ11
Connector 6 pin(s)
Complementary
Range compatibility Altivar 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 187.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.806 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No