Schneider-Electric
 
VW3A8306D30 picture- scope
VW3A8306D30
cable for Modbus serial link, Altistart 48, 1 x RJ45 and free wires at other end, cable 3m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Cable for Modbus serial link
Accessory / separate part destination Ethernet network
XBTGT terminal
Modbus bus serial line
Soft stop unit
Twido PC programming terminal
Range compatibility TeSys U
Harmony XBT
Twido
Advantys OTB
Lexium SD3
Altistart
Altivar
Cable length 3 m
Electrical connection 1 male connector RJ45
Free end
Complementary
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 107.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.750 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 47.484 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months