Schneider-Electric
 
VW3A8306DRC picture- scope
VW3A8306DRC
Modbus line terminator, Altistart 48, 120Ohm, for screw terminal
Schneider Electric
Characteristics
Main
Range of product MasterPact NT
Altivar
MasterPact NW
Bus type Modbus
Accessory / separate part category Connection accessory
Accessory / separate part type Line terminator
Accessory / separate part destination Screw terminal
Quantity per set Set of 2
Complementary
Range compatibility Altivar 31
Altistart 48
Lexium SD3
Altivar 312
Altivar 31C
Compact NSX DC & DC PV
PowerPact Multistandard
Communication port protocol Modbus
Terminator resistance 120 Ohm
Terminator capacitance 1 nF
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 5.000 cm
Package 1 Length 5.500 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.489 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 19.804 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months