Schneider-Electric
 
VW3A8306R picture- scope
VW3A8306R
Modbus line terminator, Altistart 48, 150Ohm, for RJ45 connector
Schneider Electric
Characteristics
Main
Range of product Altivar
Bus type Modbus
Accessory / separate part category Connection accessory
Accessory / separate part type Line terminator
Accessory / separate part destination RJ45 connector
Quantity per set Set of 2
Complementary
Range compatibility Altivar 61
Altistart 48
Preventa XPS MF
Altivar Easy 310
Lexium SD3
Altivar 312
Altivar 12
Altivar 61Q
Altivar 31
Altivar Machine ATV340 except Sercos drives
Altivar 71
Altivar 31C
Altistart 22
Altivar 71Q
Communication port protocol Modbus
Terminator resistance 150 Ohm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.534 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 17.804 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months