Schneider-Electric
 
VW3A83BMR015 picture- scope
VW3A83BMR015
RJ45 Module-Link cable, Altivar Process Modular, 1.5m
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Cabling accessory
Accessory / separate part type Cable
Product compatibility Power module APM, 110…800 kW, 380...480 V
Control unit
Accessory / separate part destination Single drive architecture
Device application To connect the power module to the control unit
Complementary
Number of cables 1
Type of cable RJ45
Length 1.5 m
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.800 cm
Package 1 Width 30.500 cm
Package 1 Length 30.500 cm
Package 1 Weight 384.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 16
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 21.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No