Schneider-Electric
 
VW3A9112 picture- scope
VW3A9112
kit for IP31 conformity - for variable speed drive Altivar
Schneider Electric
Characteristics
Main
Accessory / separate part categor Mounting and fixing accessory
Accessory / separate part type IP31 conformity kit
Product compatibility ATV61HC22N4
ATV61HC22N4D
ATV71HC16N4
ATV71HC16N4D
Variable speed drive ATV630 motor at 220 kW 380...480 V
Variable speed drive ATV930 motor at 220 kW 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Process ATV900
Altivar 71
Altivar 61
Altivar Process ATV600
Complementary
Kit composition 1 manual
1 IP31 cover
1 EMC plate with cable clamps
1 IP54 casing
Fixing accessories
Net weight 14.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.5 cm
Package 1 Width 58 cm
Package 1 Length 67 cm
Package 1 Weight 27.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months