Schneider-Electric
 
VW3A9114 picture- scope
VW3A9114
kit for IP31 conformity - for variable speed drive with braking unit
Schneider Electric
Characteristics
Main
Accessory / separate part categor Mounting and fixing accessory
Accessory / separate part type IP31 conformity kit
Product compatibility Variable speed drive ATV930 motor at 250 kW 380...480 V
Variable speed drive ATV930 motor at 315 kW 380...480 V
ATV61HC25N4 with braking unit
ATV61HC25N4D with braking unit
ATV61HC25Y with braking unit
ATV61HC31N4 with braking unit
ATV61HC31N4D with braking unit
ATV61HC31Y with braking unit
ATV61HC40Y with braking unit
ATV71HC20N4 with braking unit
ATV71HC20N4D with braking unit
ATV71HC20Y with braking unit
ATV71HC25N4 with braking unit
ATV71HC25N4D with braking unit
ATV71HC25Y with braking unit
ATV71HC28N4 with braking unit
ATV71HC28N4D with braking unit
ATV71HC31Y with braking unit
Accessory / separate part destination Variable speed drive with braking unit
Range compatibility Altivar Process ATV900
Altivar 71
Altivar 61
Complementary
Kit composition 1 manual
Fixing accessories
1 IP31 cover
1 EMC plate with cable clamps
1 IP54 casing
Net weight 19.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 55.0 cm
Package 1 Width 45.0 cm
Package 1 Length 80.0 cm
Package 1 Weight 31.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months