Schneider-Electric
 
VW3A9206 picture- scope
VW3A9206
kit for UL type 1 conformity, Altivar, for variable speed drive
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Conformity kit
Degree of protection UL type 1
Product compatibility ATV212HD22M3X
ATV212HD22N4
ATV212HD30N4
ATV61HD11Y
ATV61HD15Y
ATV61HD18M3X
ATV61HD18Y
ATV61HD22M3X
ATV61HD22N4
ATV61HD22Y
ATV61HD30Y
ATV61HU30Y
ATV61HU40Y
ATV61HU55Y
ATV61HU75Y
ATV71HD11Y
ATV71HD15Y
ATV71HD18M3X
ATV71HD18Y
ATV71HD22M3X
ATV71HD22N4
ATV71HD22Y
ATV71HD30Y
ATV71HU22Y
ATV71HU30Y
ATV71HU40Y
ATV71HU55Y
ATV71HU75Y
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 71
Altivar 212
Altivar 61
Complementary
Kit composition 1 manual
All the mechanical parts including a pre-cut plate for connecting the tubes
Fixing accessories
Net weight 4 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 15.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 1.15 kg
Unit Type of Package 2 S06
Number of Units in Package 2 8
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 22.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months