Schneider-Electric
 
VW3A9208 picture- scope
VW3A9208
kit for UL type 1 conformity, Altivar, for variable speed drive
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Conformity kit
Degree of protection UL type 1
Product compatibility ATV212HD30N4
ATV212HD55N4
ATV212HD75N4
ATV61HD37Y
ATV61HD45N4
ATV61HD45Y
ATV61HD55N4
ATV61HD55Y
ATV61HD75N4
ATV61HD75Y
ATV61HD90Y
ATV71HD37Y
ATV71HD45N4
ATV71HD45Y
ATV71HD55N4
ATV71HD55Y
ATV71HD75N4
ATV71HD75Y
ATV71HD90Y
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar 212
Altivar 71
Complementary
Kit composition 1 manual
Fixing accessories
All the mechanical parts including a pre-cut plate for connecting the tubes
Net weight 7 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 24.0 cm
Package 1 Length 34.0 cm
Package 1 Weight 3.0 kg
Unit Type of Package 2 P06
Number of Units in Package 2 10
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 38.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months