Schneider-Electric
 
VW3A9212 picture- scope
VW3A9212
kit for UL type 1 conformity, Altivar, for variable speed drive
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Conformity kit
Degree of protection UL type 1
Product compatibility ATV61HC22N4
ATV61HC22N4D
ATV71HC16N4
ATV71HC16N4D
Variable speed drive ATV630 wall mount motor at 220 kW, normal duty 380...480 V
Variable speed drive ATV630 wall mount motor at 160 kW, heavy duty 380...480 V
Variable speed drive ATV930 wall mount motor at 220 kW, normal duty 380...480 V
Variable speed drive ATV930 wall mount motor at 160 kW, heavy duty 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar Process ATV600
Altivar Process ATV900
Altivar 71
Complementary
Kit composition 1 manual
1 pre-drilled plate for connecting the tubes
1 UL type 1 cover
1 EMC plate
1 IP54 casing
Fixing accessories
Net weight 14.6 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.000 cm
Package 1 Width 51.000 cm
Package 1 Length 51.500 cm
Package 1 Weight 14.344 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months