Schneider-Electric
 
VW3A9213 picture- scope
VW3A9213
kit for UL type 1 conformity, Altivar, for variable speed drive without braking unit
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Conformity kit
Degree of protection UL type 1
Product compatibility ATV61HC25N4
ATV61HC25N4D
ATV61HC25Y
ATV61HC31N4
ATV61HC31N4D
ATV61HC31Y
ATV61HC40Y
ATV71HC20N4
ATV71HC20N4D
ATV71HC20Y
ATV71HC25N4
ATV71HC25N4D
ATV71HC25Y
ATV71HC28N4
ATV71HC28N4D
ATV71HC31Y
Variable speed drive ATV630 wall mount motor at 250 kW, normal duty 380...480 V
Variable speed drive ATV630 wall mount motor at 315 kW, normal duty 380...480 V
Variable speed drive ATV630 wall mount motor at 220 kW, heavy duty 380...480 V
Variable speed drive ATV630 wall mount motor at 250 kW, heavy duty 380...480 V
Variable speed drive ATV930 wall mount motor at 250 kW, normal duty 380...480 V
Variable speed drive ATV930 wall mount motor at 315 kW, normal duty 380...480 V
Variable speed drive ATV930 wall mount motor at 250 kW, heavy duty 380...480 V
Variable speed drive ATV930 wall mount motor at 200 kW, heavy duty 380...480 V
Accessory / separate part destination Variable speed drive without braking unit
Range compatibility Altivar Process ATV900
Altivar 71
Altivar Process ATV600
Altivar 61
Complementary
Kit composition 1 EMC plate
1 IP54 casing
Fixing accessories
1 UL type 1 cover
1 manual
1 pre-drilled plate for connecting the tubes
Net weight 19.5 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24 cm
Package 1 Width 49 cm
Package 1 Length 45 cm
Package 1 Weight 20.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months