Schneider-Electric
 
VW3A95116 picture- scope
VW3A95116
kit for flush-mounting, Altivar Process, in a dust and damp proof enclosure, size 6
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility Variable speed drive ATV600 motor at 110 kW, 380...480 V
Variable speed drive ATV600 motor at 132 kW, 380...480 V
Variable speed drive ATV600 motor at 160 kW, 380...480 V
Variable speed drive ATV900 motor at 110 kW, 380...480 V
Variable speed drive ATV900 motor at 132 kW, 380...480 V
Variable speed drive ATV900 motor at 160 kW, 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Process ATV900
Altivar Process ATV600
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 cutting and drilling template
1 fan support
1 user manual
1 metal frame of the right size for drive rating
Corner pieces
Fixing accessories
Seals
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.500 cm
Package 1 Width 38.500 cm
Package 1 Length 125.000 cm
Package 1 Weight 20.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 112.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 95.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 33fc13f4-2e9c-4104-a37e-4dc9d359fe65
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No