Schneider-Electric
 
VW3A9513 picture- scope
VW3A9513
kit for flush-mounting in a dust and damp proof enclosure - ATV61/ATV71
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility ATV61HC22N4
ATV61HC22N4D
ATV71HC16N4
ATV71HC16N4D
Variable speed drive ATV600 motor at 220 kW, 380...480 V
Variable speed drive ATV900 motor at 220 kW, 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 61
Altivar Process ATV600
Altivar 71
Altivar Process ATV900
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 cutting and drilling template
1 fan support
1 user manual
1 metal frame of the right size for drive rating
Corner pieces
Fixing accessories
Seals
Net weight 4.7 kg
Environment
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 30.000 cm
Package 1 Length 110.000 cm
Package 1 Weight 9.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 105.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 101.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B00cd7e2-2672-4834-8c42-285c1ccc09ef
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months